Gates Corporation   Gates Corporation
The World's Most Trusted Name in Belts, Hose and Hydraulics
 
search
Gates Europe
Worldwide
Europe/Africa: EN FR RU DE ES PL IT TR
industrial section automotive section


Gates Design IQ Software

This program provides a blank slate for designing multi-point and complex serpentine belt drives. Utilizing a specific Gates product that you have identified, as well as your drive specifications, the software will calculate:

  • belt tension
  • shaft load
  • belt length
  • and more


Download Gates DesignFlex Software
Download your copy now.




 

 

Design IQ Software System Requirements
Design IQ may or may not run on Vista installations, depending on the version and install parameters. Vista 64-bit and Vista Home are very problematic. Vista Pro and Vista Ultimate in the 32-bit versions will sometimes run Design IQ if the settings are correct. In all cases, additional software from Microsoft (which you might already have installed) is required to make Design IQ operate. Unfortunately, we are not supporting Vista installations of Design IQ because of these problems.
  • Microsoft Windows 95, 98, ME, NT 4, 2000, XP, and XP Home Edition.
  • At least 24 Megabytes of RAM for Windows 95, 98, and ME, 48 preferred
  • At least 32 Megabytes of RAM for Windows NT, 64 preferred
  • At least 64 Megabytes of RAM for Windows 2000 and XP, 128 preferred
  • At least 18 Megabytes of free disk space to install, 10 Megabytes to run
  • A video card and monitor with at least 800 x 600 resolution
  • A pointing device such as a mouse
  • A keyboard
  • A laser or Ink-jet printer - dot-matrix printers are not supported but may work
  • For Windows NT, 2000, and XP, the installer must be an administrator
  •