Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeÅ¡tina
Poly Chain® GT2
 

 

                                      Poly Chain® GT2

Poly Chain® GT2 has been designed for optimum performance also on high torque, low speed drives in any industrial application.
This lightweight belt features increased power ratings of up to 40% higher than previous constructions (Poly Chain® GT), while maintaining the same long service life. Poly Chain® GT2 operates on Poly Chain® GT pulleys. Its construction is based on innovative state-of-the-art design. The body and teeth of the belt are made of a unique polyurethane compound, making the belt tough and virtually immune to abrasion and chemical attack. Poly Chain® GT2 belts make an excellent alternative to roller chains, requiring neither re-tensioning nor lubrication. Space-saving, weight-saving and money-saving, Poly Chain® GT2 drives offer a long and reliable service life.

Identification

Three part number on the back of the belt indicating pitch code, pitch length
and width.

Construction

• Teeth and body are made of a lightweight polyurethane compound, specially blended for adhesion to the cords and fabric. This uniquely formulated polyurethane makes the belt tough and virtually immune to abrasion and chemicals.
• The aramid tensile cords provide extraordinary power-carrying capacity.
• Flex fatigue life of aramid is exceptional, and its high impact strength withstands shocks and surge loading.
• The fabric covering the teeth is highly resistant to oil, chemicals, pollutants, corrosion and abrasion. It is exceptionally durable and remains fully operational under extreme temperatures from -54°C up to +85°C.
• The fabric facing reduces friction with the pulley, thereby minimising temperature build-up.

Advantages

• Substantially increased power rating.
• High efficiency positive drive.
• Maintenance-free: no lubrication or re-tensioning needed.
• Savings in space, weight and money.

NOTE
For correct usage of belt, please request Gates’ Poly Chain® GT2 Drive Design Manual (E2/20109).

Sections and nominal dimensions

 

Pitch
mm

T
mm

B
mm

8MGT
14MGT

8.0
14.0

3.4
6.0

5.9
10.2

 


 
E-Z Download
What kind of file is this? Poly Chain® GT2 2,336 KB
(2.3 MB)
(11 minutes
at 28.8 kbps)

 
Product Literature Toolbar
  Print Format
  Email a Friend