Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeÅ¡tina

 

                                      Twin Power®

Due to its double and directly opposite teeth, Twin Power® synchronous belts ensure high loading capacity on contra-rotating drives and ensure smooth running and high flexibility. Twin Power® synchronous belts are available with the classicaltrapezoidal but also with the unique GT2 tooth profile. The Twin Power® GT2 belt has twice the power rating of Twin Power® HTD® belts. It is characterised by extraordinary load-carrying power and high tooth jump resistance, thusensuring a positive non-slip drive. In addition, it runs at very low noise.Twin Power® is available in PowerGrip® GT2 8MGT and14MGT, HTD® 5M and PowerGrip® XL, L and H pitches.

Identification

Three part number on the back side teeth of the belt indicating pitch, belt length and width.

Construction

• Similar in construction to PowerGrip® classical synchronous andPowerGrip® GT2 belts: strong tensile member, precision-formedelastomeric teeth and body.
• Wear resistant nylon fabric on both tooth sides.

Advantages

• High loading capacity.
• Twin Power® can transmit up to 100% of its maximum rated load from either side of the belt; alternatively, it can transmit a load on both sides — provided the sum of the loads does not exceed the maximum capacity.
• Non-slip positive drive.
• Running at low noise.
• Free of lubrication and maintenance.

Twin Power® ordering codes are composed as follows:
Example: TP 510 L 050

TP 
- Twin Power®
510 
- Pitch length 51" (1295.4 mm)
- Pitch 3/8" (9.525 mm)
050 
- Belt width 1/2" (12.7 mm)

Example: TP GT2 480 8MGT 20

TP GT2 
- Twin Power® GT2
480 
- Pitch length 480 mm
8MGT 
- Pitch 8 mm

20 - Belt width (mm)

Sections and nominal dimensions

 

Pitch
mm

W
mm

T
mm

8MGT
14MGT

8.0
14.0

1.372
2.794

3.400
5.820

 

Pitch
mm

W
mm

T
mm

5M

5.0

1.7

2.1

 

 

Pitch
mm

W
mm

T
mm

XL
L
H

1/5
3/08
1/2

10.508
0.762
1.372

1.27
1.91
2.29

 

 


 
E-Z Download
What kind of file is this? Twin power GT2 941 KB (4 minutes
at 28.8 kbps)

 
Product Literature Toolbar
  Print Format
  Email a Friend