Gates EuropeWorldwide
Europe/Africa
English (EU)
Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands CeÅ¡tina

                  GP hose ("General Purpose")

GPHoseGates flexible GP hoses for general-purpose applications handle water, air and many other products.
The 3 GP hose types can cover the entire working pressure range from 1.3 MPa (13 kg/cm²) to 3.7 MPa (37 kg/cm²).

GP 40 (Product type 3204)

Recommended for general air and water applications requiring maximum flexibility.
• Resistant to abrasion, weathering and ozone
• Minimum burst pressure of 40 kg/cm² (4 MPa)
• Temperature range from -40°C to +100°C (+80°C for air)

GP 60 (Product type 3206)

Durable and flexible hose for general industrial applications such as oil, hydraulic fluids, alcohol and aqueous solutions, for hot water wash down applications and for general air service. Static conductive for more safety.
• Resistant to oil and abrasion
• Minimum burst pressure of 60 kg/cm² (6 MPa)
• Temperature range from -40°C to +100°C
Packaging:
40 m hose in a shrinked plastic.

GP 80 Plus (Product type 3219)

Durable hose for general industrial applications such as oil, hydraulic fluids, alcohols, aqueous solutions, acids, detergents and chemicals. Static conductive for more safety.
• Resistant to oil, abrasion, weathering and ozone
• Minimum burst pressure of 110 kg/cm² (11 MPa) for sizes up to 13 mm (1/2”) ID and 90 kg/cm² (9 MPa) for larger sizes
• Temperature range from -40°C to +100°C
Packaging:
40 m hose in a shrinked plastic.

 


 
Product Literature Toolbar
  Print Format
  Email a Friend