Gates Design IQ Software

This program provides a blank slate for designing multi-point and complex serpentine belt drives. Utilizing a specific Gates product that you have identified, as well as your drive specifications, the software will calculate:
- belt tension
- shaft load
- belt length
- and more
|
|
|
 |
Products Included in Design IQ |
V-Belts |
|
Synchronous Belts |
Belt |
Sizes |
|
Belt |
Sizes |
Super HC® |
3V, 3VX, 5V, 5VX, and 8V
Singles and PowerBands |
|
Poly Chain® GT® Carbon™ |
8mm and 14mm |
Hi-Power® II |
A, B, C, and D
Singles and PowerBands |
|
Poly Chain GT®2 |
5mm , 8mm, and 14mm |
Hi-Power II Dub-V |
AA, BB, CC, DD |
|
PowerGrip® GT2 |
2mm, 3mm, 5mm, 8mm and 14mm |
Predator® |
3VP, 5VP, 8VP, and CP |
|
PowerGrip Timing |
MXL, XL, L and H |
Tri-Power® |
AX, BX, and CX |
|
PowerGrip HTD® |
3mm, 5mm, and 20mm |
Polyflex® JB® |
3M, 5M, 7M, and 11M |
|
PowerGrip® Twin Power® |
3mm, 5mm, 8mm, 14mm, XL, L and H |
Micro-V® |
J, L, and M |
|
|
|
|
|
For Help Designing Drives or anything else!
|
|
Click Here for Known Design Flex Software Problems and Solutions
|
|
Contact us if you would like
help from Gates Product Application Engineers
or a Gates Distributor in designing the most efficient
V-belt and synchronous belt drives for your needs.
Send us an email at PTPASupport@gates.com or
simply call 303-744-5800.
|
|
Design IQ Software System Requirements
Design
IQ may or may not run on Vista installations, depending
on the version and install parameters. Vista 64-bit and
Vista Home are very problematic. Vista Pro and Vista Ultimate
in the 32-bit versions will sometimes run Design IQ if the
settings are correct. In all cases, additional software
from Microsoft (which you might already have installed)
is required to make Design IQ operate. Unfortunately, we
are not supporting Vista installations of Design IQ because
of these problems.
|
|
Microsoft Windows 95, 98, ME, NT 4, 2000, XP, and XP Home Edition.
At least 24 Megabytes of RAM for Windows 95, 98, and ME, 48 preferred
At least 32 Megabytes of RAM for Windows NT, 64 preferred
At least 64 Megabytes of RAM for Windows 2000 and XP, 128 preferred
At least 18 Megabytes of free disk space to install, 10 Megabytes to run
A video card and monitor with at least 800 x 600 resolution
A pointing device such as a mouse
A keyboard
A laser or Ink-jet printer - dot-matrix printers are not supported but may work
For Windows NT, 2000, and XP, the installer must be an administrator
| |
|
|