Gates is considering developing educational material. As a PT Designer, what do you want to learn from us?


Content Tools
Feedback Feedback Form




Gates Design Flex® Pro Software
Gates RSS Feed
Download Design Flex Pro to get the newest upgrade to Gates Design Flex Software.

Select the best drive for your application in minimal time.

Download your copy now.

Design Online with Design Flex ® Web ™

Click here for a quick "how-to" guide on using Design Flex.

Click here to watch a video about using Design Flex

Design Flex Pro Software Upgrade - Gates Corporation

Design Flex® Pro™ is the newest upgrade to the previous versions of Design Flex software, including DF-II. Download your copy today!

Fast and Easy
Design a drive in minutes and get numerous drive solutions that fit your design parameters. Plus, you can print, email and create a PDF of the design specifications.

Use Design Flex if you want to:

  • quickly and correctly design 2-point drives
  • get multiple design solutions
  • see both V-belt and synchronous options
  • design using different languages or for customers outside the US
  • save time and money

Find a Distributor

Product Application

Local Gates Rep


Products Included in Design Flex

V-Belts

 

Synchronous Belts

 Belt

Sizes 

 

Belt 

Sizes 

Super HC®

3V, 3VX, 5V, 5VX, and 8V

Singles and PowerBands

 

Poly Chain® GT® Carbon™

8 and 14mm

Hi-Power® II

A, B, C, and D

Singles and PowerBands

 

PowerGrip® GT2

2, 3, 5,  8, and 14mm

Tri-Power®

AX, BX, and CX

 

PowerGrip Timing

XL, L, and H

Predator®

AP, BP, and CP (Singles)

SPB and SPC (Metric Singles)

5VP and 8VP (Singles and PowerBands)

 

PowerGrip HTD®

20mm

Micro-V®

J, L, and M

 

TruMotion 2, 3, and 5mm
XL and L

Polyflex® JB®

5M, 7M and 11M

Poly Chain GT Short Length 8mm

Who Qualifies?

Because Design Flex is a professional-grade design tool it is intended for design engineers and others who are well versed in drive design.


Testimonial

"Thanks for Design Flex software. It has saved me hundreds of hours of hand calculations. Also, knowing that the software comes from Gates assures me that I am getting good and dependable results from the calculations. I can try several "what ifs" in just a few minutes. The software is also extremely easy to use. Now, 3D drawings --- WOW!!!! Thanks very, very much."

Allen
Machine & Product Design Services
Calgary, Alberta, Canada


Known Design Flex Software Problems and Solutions


Design Flex Software System Requirements

Design Flex Pro and/or Design IQ should run on the following Operating Systems in both 32 and 64 bit modes:
  • Windows XP SP3
  • Windows Server 2003 SP2
  • Windows Vista SP1 or later
  • Windows Server 2008 (not supported on Server Core Role)
  • Windows 7
  • Windows Server 2008 R2 (not supported on Server Core Role)
  • Windows 7 SP1
  • Windows Server 2008 R2 SP1
  • The person installing must be a member of the Administrators group with true administrator rights or have Security Center settings which raise his rights to true administrator while performing installations.