Gates Corporation   Gates Corporation
The world's most trusted name in belts, hose and hydraulics.
 
search
Gates USA/Canada
Worldwide
industrial section automotive section


Would you be interested in an educational Podcast from Gates?
Yes
No
What’s a Podcast


Content Tools
Feedback Feedback Form




Gates Design Flex® Pro Software
Gates RSS Feed
Download Gates DesignFlex Software

Select the best drive for your application in minimal time.

Download your copy now.

Design Online with Design Flex ® Web ™

Click here for a quick "how-to" guide on using Design Flex.

Design Flex® Pro™ is the newest upgrade to the previous versions of Design Flex software, including DF-II. Download your copy today!

Fast and Easy
Design a drive in minutes and get numerous drive solutions that fit your design parameters. Plus, you can print, email and create a PDF of the design specifications.

Use Design Flex if you want to:

  • quickly and correctly design 2-point drives
  • get multiple design solutions
  • see both V-belt and synchronous options
  • design using different languages or for customers outside the US
  • save time and money

Find a Distributor

Product Application

Local Gates Rep


Products Included in Design Flex

V-Belts

 

Synchronous Belts

 Belt

Sizes 

 

Belt 

Sizes 

Super HC®

3V, 3VX, 5V, 5VX, and 8V

Singles and PowerBands

 

Poly Chain® GT® Carbon™

8 and 14mm

Hi-Power® II

A, B, C, and D

Singles and PowerBands

 

PowerGrip® GT2

2, 3, 5,  8, and 14mm

Tri-Power®

AX, BX, and CX

 

PowerGrip Timing

XL, L, and H

Predator®

AP, BP, and CP (Singles)

SPB and SPC (Metric Singles)

5VP and 8VP (Singles and PowerBands)

 

PowerGrip HTD®

20mm

Micro-V®

J, L, and M

 

TruMotion 2, 3, and 5mm
XL and L

Polyflex® JB®

5M, 7M and 11M

Poly Chain GT Short Length 8mm

Who Qualifies?

Because Design Flex is a professional-grade design tool it is intended for design engineers and others who are well versed in drive design.


Testimonial

"Thanks for Design Flex software. It has saved me hundreds of hours of hand calculations. Also, knowing that the software comes from Gates assures me that I am getting good and dependable results from the calculations. I can try several "what ifs" in just a few minutes. The software is also extremely easy to use. Now, 3D drawings --- WOW!!!! Thanks very, very much."

Allen
Machine & Product Design Services
Calgary, Alberta, Canada


Known Design Flex Software Problems and Solutions


Design Flex Software System Requirements

Design Flex Pro should run but may not run on 64-bit versions of Windows 7, Vista, and XP. Additional software from Microsoft (which you might already have installed) is required to make Design Flex Pro operate on these. 64-bit installations must be setup to run Design Flex Pro in a 32-bit window and also may require additional software from Microsoft. Send an email to PTPASupport@gates.com if you have problems.
  • Microsoft Windows 2000, XP, Vista, or Win 7.
  • The installation may require the installer to be a member of the Administrators group.
  • At least 1 Gigabyte of RAM.
  • At least 18 Megabytes of free disk space to install, 10 Megabytes to run.
  • A video card and monitor with at least 800 x 600 resolution.
  • A pointing device such as a mouse.
  • A keyboard.
  • A laser or ink-jet printer - dot-matrix printers are not supported.
  • The installer must be an administrator.