Would you be interested in an educational Podcast from Gates?
Yes
No
What’s a Podcast


Content Tools
Feedback Feedback Form


 
2012 Industrial Power Transmission Catalog


2012 Power Transmission Catalog
NOTE:Throughout the Full Catalog, links are active, giving you the ability to click through the document without excessive scrolling. 

Click on any:
  • page # or item to go directly to that page, or to  the first page of a page range.
  • website reference to go to that site.
  • Thumb Tab to go to that catalog section.
  • Featured PDFs - Belt/Sprocket Interchange Guide    
    Air-Cooled Heat Exchanger Application Manual    


     
    Section Last Updated Size Download Time
    (at 56 kbps)
    2012 INDUSTRIAL POWER TRANSMISSIONS CATALOG
    Gates Industrial Power Transmission 2012 catalog
    07/02/2012 12,242 K
    29 minutes
    DOWNLOAD BY CATALOG SECTION
    Introduction
    06/29/2012 483 K
    69 seconds
    Preventative Maintenance Tools
    06/29/2012 119 K
    17 seconds
    Synchronous Belts
    06/29/2012 6,099 K
    15 minutes
    Heavy-Duty Belts
    06/29/2012 3,627 K
    9 minutes
    Light-Duty Belts
    06/29/2012 545 K
    78 seconds
    Synchronous Metal
    06/29/2012 380 K
    54 seconds
    Heavy-Duty V-Belt Metal
    06/29/2012 231 K
    33 seconds
    Light-Duty V-Belt Metal
    06/29/2012 187 K
    27 seconds
    QD and Taper-Lock Bushings
    06/29/2012 219 K
    31 seconds
    Idlers
    06/29/2012 141 K
    20 seconds
    SPECIALTY SYNCHRONOUS BELTS
    Specialty Synchronous Belts
    11/02/2008 4,852 K
    12 minutes
    URETHANE BELTING
    Linear Urethane Timing Belting
    08/02/2011 779 K
    111 seconds
    DRIVE DESIGN MANUALS
    For Poly Chain and PowerGrip Manuals: The Drive Selection Table (Center Distance) files are two pages wide. So page 1 & 2 should be next to each other, 3 & 4, etc.
    Poly Chain® GT® Carbon™ Design Manual
    05/25/2012 5,922 K
    14 minutes
    PowerGrip® GT2® Design Manual - October 2006
    09/06/2011 5,869 K
    14 minutes
    Heavy Duty V-Belt Drive Design Manual
    09/06/2011 24,002 K
    57 minutes
    HVAC Drive Design Manual
    02/25/2005 2,906 K
    7 minutes
    Light Power and Precision
    06/08/2005 3,147 K
    7 minutes
    Air-Cooled Heat Exchanger Application Manual
    09/06/2011 4,538 K
    11 minutes
    Metals Technical Guide
    02/07/2011 2,291 K
    5 minutes
    BELT/SPROCKET INTERCHANGE GUIDE
    Belt/Sprocket Interchange Guide
    11/15/2005 758 K
    108 seconds
    BELT IDENTIFICATION CHART
    Belt Identification Chart
    07/02/2012 1,009 K
    2 minutes
    BELT PREVENTIVE MAINTENANCE MANUAL
    Belt Preventive Maintenance Manual
    07/30/2012 3,120 K
    7 minutes
    SONIC TENSION METER MANUAL
    Sonic Tension Meter 507C Manual
    06/22/2011 1,155 K
    3 minutes
    Sonic Tension Meter 505C Manual
    06/09/2004 391 K
    56 seconds