Content Tools
Feedback Feedback Form


 

Industrial Hose Catalog


You may download the PDF of the entire Industrial Hose Catalog including descriptions, dimensions and part numbers.



NOTE:Throughout the Full Catalog Version, links are active, giving you the ability to click through the document without excessive scrolling. 

Click on any:
  • page # or item to go directly to that page, or to  the first page of a page range.
  • website reference to go to that site.
  • Thumb Tab to go to that catalog section.
  •  
    Section Last Updated Size Download Time
    (at 56 kbps)
    Industrial Hose Catalog
    Full Catalog
    12/10/2012 10,288 K
    24 minutes
    Additions, Modifications and Table of Contents
    04/27/2012 648 K
    93 seconds
    Indices – by Specification, by Hose Name and by Application
    04/27/2012 152 K
    22 seconds
    Service Life
    04/27/2012 179 K
    26 seconds
    Cut Length Program
    04/27/2012 359 K
    51 seconds
    Selection of Hose and Couplings
    04/27/2012 423 K
    60 seconds
    Hose Temperature Ranges
    04/27/2012 208 K
    30 seconds
    Ends for Gates Hoses
    04/27/2012 203 K
    29 seconds
    ARPM Tolerances
    04/27/2012 204 K
    29 seconds
    Care and Maintenance of Hose
    04/27/2012 972 K
    2 minutes
    Gates GC®96 Industrial Hose Crimper
    04/27/2012 558 K
    80 seconds
    Gates Authorized E2E Safety Connections Distributor
    04/27/2012 230 K
    33 seconds
    Gates Engineering & Services
    04/27/2012 197 K
    28 seconds
    Acid Chemical
    04/27/2012 125 K
    18 seconds
    Air and Multi-Purpose
    04/27/2012 258 K
    37 seconds
    Food and Beverage
    04/27/2012 155 K
    22 seconds
    Marine
    04/27/2012 205 K
    29 seconds
    Material Handling
    04/27/2012 104 K
    15 seconds
    Mining
    04/27/2012 96 K
    14 seconds
    Oilfield
    04/27/2012 382 K
    55 seconds
    Petroleum Transfer
    04/27/2012 304 K
    43 seconds
    Pressure Washer
    04/27/2012 113 K
    16 seconds
    Steam
    04/27/2012 86 K
    12 seconds
    Water
    04/27/2012 119 K
    17 seconds
    Clamps
    04/27/2012 43 K
    6 seconds
    Couplings and Ferrules
    04/27/2012 1,437 K
    3 minutes
    Hose Finder
    04/27/2012 149 K
    21 seconds
    Chemical Resistance Table
    11/02/2012 439 K
    63 seconds