Design Flex® Pro™ Software

  • Engineering Applications
  • Industrial, Power Transmission

Play out all of your “what if” scenarios in minutes with Gates Design Flex® Pro™ software. Design two-point synchronous or V-belt drives—then print, email, or create PDFs of your design specifications with ease. Do it in different languages to meet your market’s needs.

Can't download? Use Design Flex Mobile.

Design Flex Software System Requirements

Design Flex Pro and/or Design IQ should run on the following Operating Systems in both 32 and 64 bit modes:

  • Windows XP SP3
  • Windows Server 2003 SP2
  • Windows Vista SP1 or later
  • Windows Server 2008 (not supported on Server Core Role)
  • Windows 7
  • Windows Server 2008 R2 (not supported on Server Core Role)
  • Windows 7 SP1
  • Windows Server 2008 R2 SP1

For support, email:
Watch the Design Flex Tutorial


share with friends

Sign up for our E-newsletter

Auto – OE
Auto – Aftermarket
Hoses & Hydraulics
Belt Drives

Register to Access Your Resource