Gates Corporation   Gates Corporation
The world's most trusted name in belts, hose and hydraulics.
 
search
Gates USA/Canada
Worldwide
industrial section automotive section
GUARANTEED GATES
Gates is fully committed to meeting all your Industrial Hose needs. And our guarantee proves it: If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge.* That’s a commitment!

Content Tools
Feedback Feedback Form
Print Format Print Format


Say Good-bye To the Rusty Chicken... with Gates, new textile braid washdown hose
 
Gates new Cyclone® hose is the solution to the rust contamination problem plaguing the poultry, pork and beef processing industry. Built with a reinforcement of braided, synthetic, high tensile cord, Cyclone has no wire reinforcement that could be exposed to rust-conductive elements of food processing. Yet, it is built to handle high pressure washer operations using mild detergents in meat and poultry processing plants. Gates Cyclone has other product features:

  • 30% lighter and 33% more flexible than wire reinforced hose.
  • A high-visibility, yellow cover that resists weathering, oil, animal fat, abrasion.
  • Crush resistant.
  • Temperature range: -40¡F to +212¡F (-40¡C to +100¡C) continuous washdown service.
  • Suitable for air and water service.
  • 1000 psi maximum working pressure.
  • Three ID sizes: 3/8, 1/2 and 3/4-in.
  • Packaging: 500 ft. to 750 ft.; maximum three pieces; minimum length 50 ft.; 100-ft. lengths coiled in carton.


Gates Cyclone hose is the washdown hose health inspectors love to hate.