Gates Corporation   Gates Corporation
The world's most trusted name in belts, hose and hydraulics.
 
search
Gates USA/Canada
Worldwide
industrial section automotive section
Content Tools
Feedback Feedback Form
Print Format Print Format


Gates PowerGrip GT2 Belts
Gates PowerGrip GT2 Belts Gates PowerGrip GT2 Belts Gates PowerGrip GT2 Belts Gates PowerGrip GT2 Belts Gates PowerGrip GT2 Belts Gates PowerGrip GT2 Belts Gates PowerGrip GT2 Belts Gates PowerGrip GT2 Belts Gates PowerGrip GT2 Belts Gates PowerGrip GT2 Belts Gates PowerGrip GT2 Belts Gates PowerGrip GT2 Belts Gates PowerGrip GT2 Belts Gates PowerGrip GT2 Belts Gates PowerGrip GT2 Belts
Gates PowerGrip GT2 Belts Belts

PRODUCT OVERVIEW

PowerGrip® GT®2 belts offer industry leading performance over other rubber synchronous belts, at little additional cost. They offer:

  • High horsepower and torque-carrying capacity
  • Low noise and vibration with narrower drive designs
  • Accurate registration
  • No maintenance or equipment downtime
  • Long life, excellent abrasion resistance

BUSINESS IMPACTING BENEFITS

More Power at a Lower Overall Cost

  • Twice the HP capacity as HTD®, GT and competitive RPP® belts, allowing smaller, more compact drive designs
  • Largest selection of belts and sprockets in the industry
  • Ideal for new drive designs as well as replacement for older belt technology
  • Fits HTD and RPP sprockets for easy replacement and simplified inventory

Reduced Vibration, Less Noise, Greater Accuracy

  • Gates unique curvilinear tooth profile delivers smooth, quiet operation and precise registration
  • Ideal for precision-critical applications, such as robotics, conveyors, machine tools

Tooth/Groove Contact Comparison:

PowerGrip Tooth Profile

PowerGrip GT2 Belt

HTD Belt

Timing Belt

Full contact between the PowerGrip GT2 belt tooth and sprocket groove improves resistance to ratcheting and backlash.

No maintenance

  • Needs no lubrication or re-tensioning, as do roller chain drives
  • Resistant to grime, grease, oil and moisture
  • Trouble-free, extended life

TARGET MARKETS AND FOCUSED APPLICATIONS

The PowerGrip GT2 belt drive system is well-suited for applications that demand high load-carrying capacity, as well as precision indexing or registration. GT2 belt technology has delivered proven results for stringent, custom-designed drives for original equipment manufacturers, as well as in replacement markets.

POWERGRIP IN ACTION
Find out more about how Gates PowerGrip belts mobilized T3 Motion Inc.





Gates - Contact PowerGrip