Gates Corporation   Gates Corporation
The world's most trusted name in belts, hose and hydraulics.
 
search
Gates USA/Canada
Worldwide
industrial section automotive section
Content Tools
Feedback Feedback Form
Print Format Print Format


Gates GC™96 Crimper
 

The GC™96 crimper is your Gates solution for making leak-free, factory-quality hose assemblies.
Gates has added the GC96 Crimper to its End-to-End (E2E) Hose System, giving you the capability to assemble Industrial and Hydraulic hoses.

Crimp

1/4” – 6” Industrial Hose*
1/4” – 2” Hydraulic Hose**

*Crimps 6” industrial hose up to 100 psi.
**Not recommended for crimping 2", 6-spiral hydraulic hose.

Increase your crimping capability:

  • Touch pad to easily load Gates eCrimp settings and activate the crimper
  • Practically maintenance-free to reduce downtime in the shop
  • Full set of spacer and hydraulic dies up to 6”
  • 350-ton capacity
  • Three-phase inverter makes 220 volts the world over
  • Operator controls the crimping action using a handy foot pedal

Gates industrial products are a family. Each component in a Gates assembly operates as part of a meticulously crafted system, working together to get the job done.

  • New, one-piece GLX™ couplings have rust-resistant TuffCoat™ plating
  • Fabricate steam hose assemblies with permanent Campbell fittings

GC-96 Crimper Specifications:
Model Number: GC-96
Product Number: 7480-9001
Crimping Force: 340 Tons
Capability:

  • 1/4” – 2” Industrial and Hydraulic Hose
  • 2-1/2” – 4” Industrial Hose
  • 5” – 6” Industrial Hose (up to 100 psi WP)

Motor: Five Horsepower
Pump: Two-Stage
Power Source:

  • 208 – 264 Volts
  • 46 – 65 Hz
  • One- or Three-Phase; 20 Amps
  • Electrical Inverter for Worldwide Use

Dimensions: 31” High x 32” Wide x 16” Deep
Weight: 650 Pounds
Warranty: Two Years