Gates new Poly Chain® GT® Carbon™ Belt. Nothing Tougher. If you thought roller chain was your only drive option, think again. Gates new Poly Chain® GT® Carbon™ belt is part of a powerful synchronous belt drive system that outperforms roller chain in even the most demanding high-torque applications. Gates Poly Chain® GT®2 belts have been replaced with Poly Chain GT Carbon belts. In most drives they serve as a direct replacement. If you have questions, please click on the Product Application link below. |
| Gates Poly Chain GT Carbon belt offers enhancements that exceed the current market-leading Poly Chain GT®2 belt, including: - better performance
- more flexibility for use with backside idlers
- greater resistance to moisture
For more information, click here | |
| |
| Why carbon? |
| In today’s high-performance driven world, parts that need to be incredibly strong and lightweight aren’t made of steel. They’re made of premium grade carbon fiber. Gates is the first to apply these premium grade carbon fibers in a patented dynamic application, providing the Poly Chain GT Carbon belt with exceptionally high power transmission capacity, strength, flexibility and durability. Poly Chain GT Carbon drives pack a lot of power into a small space, matching the capacity of roller chain drives width-for-width in most pitch sizes. The Ideal Roller Chain Alternative - maintenance-free drive
- outlasts roller chain 3-to-1
- accommodates the use of backside idlers
- compact drive components provide versatility to drive designers
| | |
Sprockets Genuine Gates Poly Chain™ GT®2 sprockets are the only sprockets suitable for Poly Chain GT Carbon belts. Click here to learn more. Curve Saw Poly Chain® GT®2 Belt Gates compact and lightweight Curve Saw Poly Chain® GT®2 belt is ideal for any shock-loaded application requiring synchronization. |