Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


GUARANTEED Gates
If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge. See Industrial Hose Catalog for full warranty information.

Content Tools
Feedback Feedback Form
Print Format Print Format


Cellar Master Light
 

Adapta Flex


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


Recommended for:Cellar Master Light hose is ideal for transferring wine or other water-based products requiring an FDA sanitary hose. It is up to 20 percent lighter in weight than premium Cellar Master wine handling hose. In addition to being easy to handle, Gates Cellar Master Light hose is highly flexible and extremely durable, while also being crush and kink resistant. These features reduce the difficulties of transporting, positioning, and storing transfer hoses used in the winemaking process.

Temperature range: -40°F to +212°F (-40°C to +100°C) continuous service.

Tube: Type S (Sanitron™). White.

Reinforcement: Synthetic, high tensile textile with resilient monofilament helix providing crush and kink resistance.

Cover: Type P (EPDM). Gray with maroon spiral stripe.

Branding: Continuous transfer label.

Example: Cellar Master® Light Meets FDA, 3A and USDA 150 PSI (1.03MPa) WP Made In U.S.A.

Packaging: 100' length coiled and wrapped in polyethylene.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?


 
E-Z Download
What kind of file is this? Cellar Master Light 486 KB (2 minutes
at 28.8 kbps)