GUARANTEED Gates
If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge. See Industrial Hose Catalog for full warranty information.

Content Tools
Feedback Feedback Form
Print Format Print Format


Wet Exhaust - Softwall Fabric Reinforced Construction)
 

Wet Exhaust (Softwall)


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: This hose is reinforced with heavy-duty fabric. It is designed for use where wire support is not required and meets marine water and wet exhaust hose requirements. It is used for engine water circulation, discharge lines, heat exchangers, and straight wet exhaust connections. For water applications, the hose is rated at 100 PSI.

 

Temperature range: -40°F to +257°F (-40°C to +125°C) continuous service.

Tube: Type P (EPDM). Black.

Reinforcement: Two plies of synthetic fabric.

Cover: Type P (EPDM). Black with blue spiral stripe.

Branding: Continuous transfer label.

Example: Gates MARINE WET EXHAUST SOFTWALL 100 PSI WP MADE IN USA

Packaging: Each length in poly wrap.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?

 

Wet Exhaust (Softwall) Chart

Wet Exhaust (Softwall) Diagram