GUARANTEED Gates
If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge. See Industrial Hose Catalog for full warranty information.

Content Tools
Feedback Feedback Form
Print Format Print Format


Tufflex Marine
 

Tufflex Marine


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: Tufflex Marine is a reinforced PVC hose suitable for use with hot and cold tap water. The PVC material is FDA formula approved for applications requiring non-toxic, tasteless, odorless tubing.

 

Temperature range: -10°F to +130°F (-23°C to +55°C) continuous service.

Tube: Type G (PVC). Non-toxic. Clear.

Reinforcement: Synthetic reinforcement.

Cover: Type G (PVC). Non-toxic. Clear.

Branding: Made In Japan

Packaging: Coiled and wrapped in polyethylene.

Product Application Engineers


Local Gates Rep


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?

 

Tufflex Marine Chart