GUARANTEED Gates
If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge. See Industrial Hose Catalog for full warranty information.

Content Tools
Feedback Feedback Form
Print Format Print Format


Vacuum Tubing
 

Vacuum Tubing


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: This high quality tubing is ideal for windshield washers and a variety of vacuum-operated accessories.

 

Temperature range: -40°F to +257°F (-40°C to +125°C) continuous service.

Tube: Type P (EPDM). Black. Heat resistant.

Branding: None.

Packaging: 7/64" through 1/4" – 50’ reel 5/16" and 3/8" – 25’ reel

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?

 

Vacuum Tubing Chart