GUARANTEED Gates
If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge. See Industrial Hose Catalog for full warranty information.

Content Tools
Feedback Feedback Form
Print Format Print Format


Heater Hose
 

Heater Hose


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: Heater Hose is used for standard heater line applications as well as small diameter coolant connections.

 

Temperature range: -40°F to +257°F (-40°C to +125°C) continuous service.

Tube: Type P (EPDM). Black..

Reinforcement: Synthetic high tensile textile cord.

Cover: Type P (EPDM). Black.

Branding: Continuous ink brand.

Example: Gates EB 4230T 1 INCH (25.4mm) MADE IN U.S.A.

Packaging: 5/16" – 600' to 800' reels, maximum four pieces. 3/8" – 500' in carton, maximum two pieces. 1/2" – 600' to 800' reels, maximum four pieces. 5/8" – 300' reels, maximum two pieces. 3/4” – 200' in carton, maximum two pieces. 1" – 600' in carton, maximum two pieces. Minimum length 25' for all sizes.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?

 

Heater Hose Chart