Gates Corporation   Gates Corporation
The world's most trusted name in belts, hose and hydraulics.
 
search
Gates USA/Canada
Worldwide
industrial section automotive section
GUARANTEED Gates
If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge. See Industrial Hose Catalog for full warranty information.

Content Tools
Feedback Feedback Form
Print Format Print Format


Engine Coolant (Hardwall)
 

Engine Coolant (Wire Insterted - Hardwall)


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


Recommended for: This extremely durable hose is used for coolant connections on marine and stationary engines where tight bends or suction capability are required. It can also be used for open-end water discharge applications.

Temperature range: -40°F to +257°F (-40°C to +125°C) continuous service.

Tube: Type P (EPDM). Black.

Reinforcement: Multiple plies of synthetic fabric and two built-in helical steel wires..

Cover: Type P (EPDM). Black with green spiral stripe.

Branding: Continuous transfer label.

Example: Gates 24916 GREEN STRIPE® WIGS COOLANT & AIR 1” I.D. (25.4mm) MADE IN USA

Packaging: Each hose in carton.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?

Engine Coolant (Wire Insterted - Hardwall) Chart