GUARANTEED Gates
If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge. See Industrial Hose Catalog for full warranty information.

Content Tools
Feedback Feedback Form
Print Format Print Format


76W (Heavy Wall Coolant)
 

76W (Heavy Wall Coolant)


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: The 76W’s heavyduty wall construction allows for higher working pressures than are possible with 75W. Use it for coolant connections on marine and stationary engines and also for open-end water discharge applications.

 

Temperature range: -40°F to +257°F (-40°C to +125°C) continuous service.

Tube: Type P (EPDM). Black.

Reinforcement: Multiple plies of synthetic fabric.

Cover: Type P (EPDM). Black. Heat and ozone resistant.

Branding: Continuous transfer label.

Example: Gates 76W 2-1/2 75 PSI WP Made In U.S.A.

Packaging: Coiled and wrapped in polyethylene; 7/8" size packaged in carton.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?

 

76W Chart


 
E-Z Download
What kind of file is this? 76W (Heavy Wall Coolant) 6 KB (2 seconds
at 28.8 kbps)
What kind of file is this? 76W (Heavy Wall Coolant) 14 KB (4 seconds
at 28.8 kbps)