Didn''t find your Market? Tell us what it is!


Content Tools
Feedback Feedback Form
Print Format Print Format


Lumber - Curve Saw Poly Chain® GT®2 Belt
 

Lumber - Curve Saw Poly Chain® GT®2 Belt

Case Study
"If you can solve this problem, then every belt drive in our mill will be converted to Gates, and Gates will be the hero of the sawmill industry."

- Kevin Freeman, Vice President, Bibler Brothers Lumber

This belt is ideal for all industrial markets, but particularly suited for Curve Saw applications or any shock loaded application requiring synchronization.

An innovative construction combined with the Gates tooth profile makes the Curve Saw Poly Chain® GT®2 Belt compact and lightweight with extraordinary strength and load carrying capacity.

Curve Saw Tips Adobe Acrobat


Find a Distributor

             Product Application    

 Local Gates Rep     


 

Features/Advantages

  • Gates patented curvilinear tooth profile provides high shear strength and improved load carrying capacity.                                                                  
  • Unique aramid tensile cord combines extraordinary strength and superior shock load capacity.                                                                  
  • Significantly reduces log jams and associated down time.                                                                  
  • Nylon tooth facing reduces friction and eliminates the need for lubrication.                                                                  
  • Fully operational in temperature extremes of -65° F to +185° F (-54 C° to +85° C).

Industry:
Lumber Mills: Lumber manufacturers install curve saws to increase the amount of board feet “recovered” from cutting a log into dimensional lumber.

In addition, curve saws can:
  • boost production
  • improve lumber recovery ratios
  • reduce labor costs
  • stay competitive 

Poly Chain Main Page
 
  Drive Design Manuals
 
 
 

Design Flex® Software

 
 
 
 

Gates Online Catalogue

 
 
 
 

Belt Number & ID Chart

 
 
 

DesignViewTM Drawings

 
 

 

Cutting Curves: Technology Ups Value and RecoveryReprinted from the Tolko Industries Ltd. Circular, Vernon, BC Canada
Read Article

Cutting Curves - 6-foot curved cant being straight sawn. Only two full length boards are produced.
This is a 16-foot curved cant being straight sawn. Only two full length boards are produced.

Cutting Curves - Using a curve saw, the same 16-foot cant produces 14 percent more lumber.
Using a curve saw, the same 16-foot cant produces 14 percent more lumber.

 


 
E-Z Download
What kind of file is this? Case Study - Curve Saw 1,973 KB
(1.9 MB)
(9 minutes
at 28.8 kbps)
What kind of file is this? Cutting Curves-Tolko Industries 783 KB
(0.8 MB)
(4 minutes
at 28.8 kbps)
What kind of file is this? Product Information 1,244 KB
(1.2 MB)
(6 minutes
at 28.8 kbps)