Gates Corporation   Gates Corporation
The world's most trusted name in belts, hose and hydraulics.
 
search
Gates USA/Canada
Worldwide
industrial section automotive section
Content Tools
Feedback Feedback Form
Print Format Print Format


Electro-Mechanical Drive Systems
 



Gates advances in higher capacity EPDM Micro-V® belts and tensioners are driving Gates pioneering research and development in Belt-driven Starter Generators (B-ISG). Gates new Electro-Mechanical Drive (EMD) System allows starter-generator systems to use an advanced belt drive for almost completely silent vehicle start-up.


Technological Advancements

  • EMD starter-generator belt drive systems allow the engine to stop when the vehicle is stationary, then restarts the engine almost instantaneously.                        
  • EMD spins the engine to a very high cranking speed, which gives a rapid, silent and fuel efficient start.                        
  • Both emissions and fuel consumption are reduced with the EMD stop/start operating strategy. Independent studies have shown fuel savings of 6 to 10%, depending on the application, and even more than 20% savings in urban traffic.                        
  • The EMD system offers the potential to recover braking energy and to use stored electricity to boost acceleration. The system can schedule the generation of electric energy to times when it is cheap to produce, i.e. usually events of vehicle deceleration when no fuel is injected and the engine brakes the vehicle.                        
  • EMD is applicable with either 14 or 42 volt system Enables Start/Stop, torque assist and brake regeneration

Attributes of EMD

  • EMD technology can be installed right now with very minimal implications for other vehicle systems or the package. It reduces cost without compromising durability, servicing cost or driveability. Fuel saving features are the automatic engine stop/start operation during vehicles standstill and regenerative braking during vehicle deceleration phases.

EMD Product Brief  

Other Efficiency and Fuel Savings Solutions  


Systems Engineering & Technology

As our many worldwide OE partners have learned, Gates can enhance optimization efforts by getting involved early – right at the design stage. Gates’ approach is one of system engineering, to find the best solutions based on the highly interdependent nature of the individual components. Through the years, Gates has developed the engineering skills, including simulation programs and rig test methods, to engineer complete, integrated and highly functional systems.  


Automotive OE Sales & Customer Service  

Non-Automotive OE Resources 



Product Related Articles

Automotive Engineering International's May 2008 article: High-value Hybrids   Catalog PDF - Gates

AutoBeat Daily's Viewpoint   Catalog PDF - Gates

Rubber and Plastics News Editorial - Kudos to Gates 

Gates EMD Technology currently available on the Saturn Vue Green Line HybridEngine Technology International’s article on the Saturn Green Line
shows how Gates technology provided GM with a solution

Reprinted with approval by UKIP Media & Events/ Engine Technology International, www.ukipme.com


 
E-Z Download
What kind of file is this? EMD Product Brief 157 KB (44 seconds
at 28.8 kbps)
What kind of file is this? Saturn Vue Green Line Hybrid Article 2,506 KB (12 minutes
at 28.8 kbps)