1- Reduce friction and heat buildup under shock load with abrasion and puncture-resistant bareback (non-rubber) double-layer fabric cover.
2- Minimal need for retensioning due to stronger-than-steel aramid fiber or Kevlar®2 tensile cords that reduce belt stretch by 50% over standard V-belts.
3-Oil and heat resistant chloroprene compound body, rated for 180°F, out performs other rubbers in harsh operating conditions.
4- Extend drive life with the patented curved sidewall that allows belt to enter the sheave groove cleanly and smoothly, reducing sidewall wear on belt and sheave.
5- Multiple-layer tie band joins belts together into a Predator PowerBand® that provides lateral rigidity for reduced vibration and belt turn-over on multi-groove sheaves.
|