Gates Corporation   Gates Corporation
The world's most trusted name in belts, hose and hydraulics.
 
search
Gates USA/Canada
Worldwide
industrial section automotive section


Would you be interested in an educational Podcast from Gates?
Yes
No
What’s a Podcast


You can give a Gates Product Testimonial!
Just go below and click on the "Feedback" button.

Content Tools
Feedback Feedback Form
Print Format Print Format



Gates Micro-V® or V-Ribbed Belts

Gates Micro-V® Belts outperform other V-ribbed belts because they are truncated(shorter). This shorter profile gives the new Micro-V® Belts increased flexibility, reduced heat buildup and allows them to operate at extra high speeds on smaller diameter sheaves.

Specially designed to replace original equipment belts on extra heavy applications such as machine tools, compressors, pumping equipment and other industrial equipment requiring V-ribbed belts.

Micro-V

Two more advantages of the truncated are:

  1. The belt does not bottom in the sheave
  2. The belt can better tolerate debris in the sheave groove. They are extremely smooth running and highly resistant to oil, heat and other adverse conditions.
 

 

Specially designed to replace original equipment belts on extra heavy applications such as machine tools, compressors, pumping equipment and other industrial equipment requiring V-ribbed belts.

  • Exclusive Gates truncated belt design offers up to 80% higher horsepower capacity than Rubber Manufacturer’s Association standards.          
  • Increased flexibility and reduced heat buildup permit extra high speeds on smaller diameter sheaves.          
  • Highly resistant to oil, heat and other adverse conditions.          
  • Less sensitive to debris in sheave groove.          
  • Meets or exceeds Rubber Manufacturer’s Association standards for static conductivity.
  • Energy efficient.
  • Runs cooler than conventional belts. 
     
  • High power density.

Micro-V® Belt Cross Section Selection Chart

Micro-V Belt Cross Section Sele

Industrial Use
Contact PA Engineers
  The largest and most experienced group of Industrial product application engineers in its industry.
High-Tech V-Belts
  Download our white papers to learn more about Gates High-Tech V-Belts.”
Find a Distributor near you

Belt Preventive Maintenance & Safety Program
Automotive Aftermarket Uses

Product Application

DriveAlign® Idler Pulleys

 


 
E-Z Download
What kind of file is this? Micro-V® Belt Cross Section Selection Chart 15 KB (4 seconds
at 28.8 kbps)
What kind of file is this? Automotive Aftermarket Warranty 12 KB (3 seconds
at 28.8 kbps)