Content Tools
Feedback Feedback Form
Print Format Print Format


EnviroFluid™ Hose | Gates Corporation



EnviroFluid™ Hose

Handles even the most aggressive biodegradable fluids with ease! 

Find a Distributor

             Product Application    

 Local Gates Rep     



 Eviro-Fluid Hose

Biodegradable fluids are great for the environment, but tough on hoses. They seep through ordinary hose tubes, causing cover blisters and sweat. The result — premature and expensive hose failures.

But not any more. Introducing new EnviroFluid spiral-wire hose from Gates. Like Gates industry proven nitrile tube stock that’s used in all our wire-braid hose, it’s specially designed to handle biodegradable hydraulic fluids and other aggressive oils like synthetic esters, polyglycols and vegetable oils.

What’s the secret? It’s an inside job!
The secret is its nitrile tube. It’s tough enough to handle biodegradable fluids at operating temperatures up to 250ºF (120ºC) without any loss of performance. Plus, it offers significantly lower permeation than neoprene tubes when used with petroleum-based oils.

High-pressure performance!
EnviroFluid spiral-wire hose offers all of the performance of Gates C12M, G3K, G4K, G5K and G6K hoses, including: 

  • Identical working pressures                                            
  • High temperature resistance                                            
  • Exceptional flexibility                                            
  • Tight bending radius                                            
  • Applicable SAE and EN standards

Coupling is easy, too, since EnviroFluid spiral-wire hoses use no-skive GlobalSpiral™ couplings, just like other Gates spiral-wire hoses. And they’ve been tested to 1 million impulse cycles at 250ºF (120ºC) without failure.


Keeping the environment clean!
Gates is committed to providing additional environmentally friendly products and manufacturing processes. Our efforts include: 

  • Eliminating lead from our hose and hose manufacturing process                                            
  • Removing harmful hexavalent chromium from our couplings with TuffCoat® plating                                            
  • Reducing excess packaging by using reusable containers for some products                                            
  • Recycling plastic materials from our hose sheath-cure process into our hose reels                                            
  • Working toward eliminating all lead content from our coupling

With Gates new EnviroFluid spiral-wire hose, protecting the environment and saving money has never been easier.

The E-Crimp Database


Gates Hydraulic Catalog

 

Hydraulic Safe Tips


Gates Online Catalogue



ENVIROFLUID HOSE CROSS-REFERENCE CHART

Hydraulic Fluid Company/Distributor Chemical Description 
Aseol Terra 16-783 Shell Synthetic ester 
Avia Syntofluid N46 Avia Synthetic ester 
Binol Hydra P 1145 Binol AB Vegetable oil 
Biosafe 46SE Raisio Modified rapeseed 
Biostar 32 Texaco Vegetable oil 
Biostar 46 Texaco Vegetable oil 
Biotec Alpin 22 (VG22) Castrol Vegetable oil 
Biovinol HTG46 Vegetable oil 
BP Bartran HV 68 British Petroleum Mineral Oil 
BP Biohyd SE-S British Petroleum Synthetic ester 
Echina 30 Exxon Mineral oil 
Econa 46 SMA Maskin AB Polyolester (DEA) 
Elf HV-46 Elf Mineral oil 
Elf Oil 15W40 Elf Mineral oil 
Hydra 32 Texaco Synthetic ester 
Hydra 46 Texaco Synthetic ester 
Hydraway Bio ES46 Statoil Lubricants Synthetic ester 
Hydraway Bio PA46 Statoil Lubricants Olefine ester 
Hydraway Bio PA22 Statoil Lubricants Synthetic ester 
Hydraway Bio VE46 Statoil Lubricants Vegetable oil 
Hydrobio 46 Total 
Hydrolub Bio46 Synthetic ester 
Idraulicar BS46 Viscosity Oil Synthetic ester 
Igol Biolube HETG 346 Igol Vegetable oil 
Igol Matic BioV15 Igol 
Igol Matic ZN S Igol Mineral oil 
Igol Synthebio HS46 Igol 
Mobil 15W40 Mobil 
Mobil Flowrex EA146 Mobil Synthetic ester 
OK Biohydraul Preem Petroleum AB Synthetic ester 
OK Biohydraul ES Preem Petroleum AB Vegetable oil 
Panolin HLP-46 Panolin AG Synthetic ester 
Panolin HLP Synth 22 Panolin AG Synthetic ester 
Plantohyd 40N Bay Wa AG MM Vegetable oil 
Plantohyd S-HV Bay Wa AG MM Synthetic ester 
Q8 Hill Bio 32-68 Q8 Vegetable oil 
Q8 Holbein Bio Plus Q8 Synthetic ester 
Rando HD140 Texaco Mineral oil 
Royco 768 Syltone Synthetic ester 
Shell Naturelle ES46 Shell Synthetic ester 
Shell Naturelle HF-E46 Shell Synthetic ester 
Shell Naturelle HF-M Shell Vegetable oil 
Shell Turbo T46 Shell Mineral oil 
Shell V-Oil 1404 Shell Mineral oil 
Spez Hydraulic (Atlas) Mineral oil 
TICMA Bio46 Igol Synthetic ester 
Tractorenault THFI Elf Mineral oil 
Typhon 32 Syltone 

ENVIROFLUID HOSE CROSS-REFERENCE CHART

Current Hose Product No. Packaging New EnviroFluid Hose Product No.
20G3KxCTN 4651-0540 100' 20EFG3KxCTN 4651-1381
20G3KxLL 4651-1264 200' 20EFG3KxLL 4651-1384
20G3K-MTFxCTN 4651-1265 50' 20EFG3K-MTFxCTN 4651-1425
100' 6EFG4KxCTN 4651-1338
100' 8EFG4KxCTN 4651-1339
10G4KcCTN 4651-1352 100' 10EFG4KxCTN 4651-1367
12G4KxCTN 4651-1263 100' 12EFG4KxCTN 4651-1282
16G4KxCTN 4651-0534 100' 16EFG4KxCTN 4651-1283
20G4KxCTN 4651-0535 50' 20EFG4KxCTN 4651-1284
200' 12EFG4KxLL 4651-1385
16G4KxLL 4651-1267 200' 16EFG4KxLL 4651-1386
20G4KxLL 4651-0777 200' 20EFG4KxLL 4651-1387
16G4K-MTFxCTN 4651-1266 100' 16EFG4K-MTFxCTN 4651-1406
20G4K-MTFxCTN 4651-0568 50' 20EFG4K-MTFxCTN 4651-1602
100' 6EFG5KxCTN 4651-1424
8G5KxCTN 4651-1278 100' 8EFG5KxCTN 4651-1372
10G5KxCTN 4651-1268 100' 10EFG5KxCTN 4651-1340
12G5KxCTN 4651-1272 100' 12EFG5KxCTN 4651-1285
16G5KxCTN 4651-0403 100' 16EFG5KxCTN 4651-1286
20G5KxCTN 4651-0404 50' 20EFG5KxCTN 4651-1287
10G5KxLL 4651-1313 200' 10EFG5KxLL 4651-1390
12G5KxLL 4651-1277 200' 12EFG5KxLL 4651-1391
16G5KxLL 4651-0769 200' 16EFG5KxLL 4651-1392
20G5KxLL 4651-0770 200' 20EFG5KxLL 4651-1393
100' 6EFG5K-MTFxCTN 4651-1607
100' 8EFG5K-MTFxCTN 4651-1608
10G5K-MTFxCTN 4651-1270 100' 10EFG5K-MTFxCTN 4651-1410
12G5K-MTFxCTN 4651-1275 100' 12EFG5K-MTFxCTN 4651-1605
16G5K-MTFxCTN 4651-0442 100' 16EFG5K-MTFxCTN 4651-1603
20G5K-MTFxCTN 4651-0444 50' 20EFG5K-MTFxCTN 4651-1600
6G6KxCTN 4651-0672 100' 6EFG6KxCTN 4651-1396
8G6KxCTN 4651-0657 100' 8EFG6KxCTN 4651-1371
10G6KxCTN 4651-1258 100' 10EFG6KxCTN 4651-1368
12G6KxCTN 4651-0658 100' 12EFG6KxCTN 4651-1288
16G6KxCTN 4651-0660 100' 16EFG6KxCTN 4651-1289
20G6KxCTN 4651-0664 50' 20EFG6KxCTN 4651-1290
10G6KxLL 4651-1314 200' 10EFG6KxLL 4651-1397
12G6KxLL 4651-1259 200' 12EFG6KxLL 4651-1398
16G6KxLL 4651-0773 200' 16EFG6KxLL 4651-1399
20G6KxLL 4651-0774 200' 20EFG6KxLL 4651-1400
6G6K-MTFxCTN 4651-0520 100' 6EFG6K-MTFxCTN 4651-1435
8G6K-MTFxCTN 4651-0521 100' 8EFG6K-MTFxCTN 4651-1609
10G6K-MTFxCTN 4651-1261 100' 10EFG6K-MTFxCTN 4651-1416
12G6K-MTFxCTN 4651-1262 100' 12EFG6K-MTFxCTN 4651-1606
16G6K-MTFxCTN 4651-0522 50' 16EFG6K-MTFxCTN 4651-1604
20G6K-MTFxCTN 4651-0523 50' 20EFG6K-MTFxCTN 4651-1601
6C12MxCTN 4651-0601 100' 6EFG4KxCTN 4651-1338
8C12MxCTN 4651-0602 100' 8EFG4KxCTN 4651-1339
12C12MxCTN 4651-0603 100' 12EFG4KxCTN 4651-1282
16C12MxCTN 4651-0604 100' 16EFG4KxCTN 4651-1283
20C12MxCTN 4651-0605 100' 20EFG4KxCTN 4651-1381
6C12Mx50 4651-1342 1 6EFG4Kx50 4651-1430
8C12Mx50 4651-1343 1 8EFG4Kx50 4651-1431
12C12Mx50 4651-1344 1 12EFG4Kx50 4651-1432
16C12Mx50 4651-0614 1 16EFG4Kx50 4651-1433
20C12Mx50 4651-0615 1 20EFG3Kx50 4651-1434
12C12MxLL 4651-0763 200' 12EFG4KxLL 4651-1385
16C12MxLL 4651-0764 200' 16EFG4KxLL 4651-1386
20C12MxLL 4651-0765 200' 20EFG3KxLL 4651-1384
6C12-MTFxCTN 4651-0581 100' 6EFG4K-MTFxCTN 4651-1610
8C12-MTFxCTN 4651-0583 100' 8EFG4K-MTFxCTN 4651-1607
100' 10EFG4K-MTFxCTN 4651-1404
12C12-MTFxCTN 4651-0585 100' 12EFG4K-MTFxCTN 4651-1405
16C12-MTFxCTN 4651-0587 100' 16EFG4K-MTFxCTN 4651-1406
20C12-MTFxCTN 4651-0589 50' 20EFG3K-MTFxCTN 4651-1425
12C12-MTFxLL 4651-0584 200' 12EFG4K-MTFxLL 4651-1388
16C12-MTFxLL 4651-0586 200' 16EFG4K-MTFxLL 4651-1389
20C12-MTFxLL 4651-0588 200' 20EFG3K-MTFxLL 4651-1427

 
E-Z Download
What kind of file is this? EnviroFluid Brochure 617 KB (3 minutes
at 28.8 kbps)