Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


Content Tools
Feedback Feedback Form
Print Format Print Format


Transmission Oil Cooler Assemblies

An exciting new Gates Aftermarket category
now opens a new
source of sales
and profit...

Assemblies • Couplings
Tools

Contact Us

Product Application

Send your comments/questions to us.

Sales Questions

Contact Gates U.S. Automotive Regional Offices

Canada small Leaf Canadian Residents

Parts Store Locator

Find your closest store for Car & Light Truck or Fleet & Heavy Duty parts.


Catalog Choices
Gates Part Locator

This locator makes it easy to find the parts offered on your vehicle.

Transmission Oil Cooler Assemblies Catalog & others


Tech Tip Highligh

TOC Tech Tip




Gates Transmission Oil Cooler Assemblies are built to exacting OE specifications

Transmission oil cooler lines have to fit precisely. Gates Transmission Oil Cooler Assemblies are built to exacting OE specifications for every applicable model.


COUPLINGS AND TOOLS
  • First aftermarket opportunity for transmission oil cooler assemblies exclusive to Gates Distributors
  • New sales opportunities that once belonged to OE dealerships only
  • Assemblies, couplings and hose that meet or exceed OE standards
  • Initial offering of 40 popular applications
Transmission oil cooler assemblies - not just at OE dealerships anymore.

Until now, transmission oil cooler assemblies have been a replacement part that Service Technicians have had to source through Original Equipment (OE) dealerships. The traditional aftermarket simply did not have them. Replacement through the OE is slow, expensive and often requires a number of calls to locate the correct part.

Gates offers a solution with the introduction of its new line of Transmission Oil Cooler Assemblies and related parts. For the installer, this new category represents OE quality parts, fit, competitive pricing and availability from a jobber he knows and relies on for other replacement products. And that means faster bay turnaround time.

For the jobber, Gates Transmission Oil Cooler Assemblies and parts represent a category with significant potential for new sales opportunities. The line also expands the parts and service level jobbers can provide their installer customers.

The sales potential is big!

Oil cooler assemblies fail for a variety of reasons. Prolonged exposure to ozone, extreme temperatures and high salt concentrations in the air are typical culprits. Like any part, they do not last forever. It is estimated that the market for transmission oil cooler assemblies and related components is about $25 million in annual sales! Plus, the market is expected to grow, thanks to ever-increasing transmission and engine operating temperatures.

What's included in this new gates line…

The new Gates Transmission Oil Cooler Assemblies category will launch with 40 part numbers but will ultimately consist of 188 assemblies released in several phases over the last half of 2004. Engineered and manufactured to meet or exceed OE specification standards, the line builds on the 30 years of experience that Gates has in making power steering and hydraulic assemblies.

Assemblies, Couplings, and Tools
  • Transmission Cooler Hose Assemblies (poly-bagged with instructions)
  • Bulk Hose and Tubing
  • Quick-Connect Couplings (poly-bagged in single units)
  • Standard Couplings (poly-bagged in single units)
  • Seals, Clamps, Copper Washers, and O-Rings
  • Quick-Connect Tools (Jiffy-Tite as well as standard)
Transmission Oil Cooler Assemblies Tube & Hose
TUBE:
Original Equipment ends
Pro-coated tubes
Protected against rust/corrosion
Single lock bead/Barbed tube ends
Superior hose/coupling integrity
Heat and abrasion guard where needed
HOSE:
Tube: CPE (chlorinated polyethylene)
Cover: Hypalon® (chlorosulfonated polyethylene)
Temperature: Up to 275°F constant; Up to 300°F intermittently

Gates Tube Bender Makes OE-Equivalent TOC Assemblies

Gates new Bend-N-Fit™ tube benderGates new Bend-N-Fit™ tube bender tool allows transmission shops to fabricate their own OE-equivalent transmission oil cooler assemblies, and eliminate the costs and time associated with sourcing dealership parts.

The tube bender is also ideal for making out-of-production and custom assemblies using Gates heat resistant bulk hose, and rust and corrosion resistant tubing. Quick connect and standard fittings, and O-ring, washer and clip kits are also available from Gates. Gates Bend-N-Fit tube bender can be used with SAE and metric tubing – without changing any tooling - in 1/4, 5/16, 3/8 and 1/2-in. (6 - 13mm) sizes. Bulk hose is available in 3, 10 and 25-ft. lengths.



Get your share of this important,
growing and profitable market.

Contact your Gates representative to learn more!

 
E-Z Download
What kind of file is this? TOC Application Note 116 KB (32 seconds
at 28.8 kbps)
What kind of file is this? Bent-N-Fit Tube Bender 1,589 KB (7 minutes
at 28.8 kbps)