Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


You can give a Gates Product Testimonial!
Just go below and click on the "Feedback" button.

Content Tools
Feedback Feedback Form
Print Format Print Format


TuffCoat™ Plating














New and Improved and
Environmentally Friendly.

Same Salt-Spray Resistance, Now Earth Safe!

Introduced back in 2001, TuffCoat™ plating set the "gold" standard in corrosion resistance.

Tested under SAE J516 and ASTMB117 salt-spray conditions, TuffCoat plating provided more than 400 hours of protection against the formation of red rust. That's a 500-plus percent improvement over the 72-hour SAE standard.

Today, TuffCoat plating is setting the "green" standard thanks to a new environmentally friendly manufacturing process. Due to environmental concerns, Gates has eliminated hexavalent chrome from the TuffCoat manufacturing process.

Hexavalent chromium, a material common in industrial plating, can be hazardous to the environment as illustrated in the movie "Erin Brockovich." The new TuffCoat manufacturing process does not affect coupling corrosion resistance or change torque recommendations.

As a running change, the new TuffCoat manufacturing process will affect all Gates manufactured couplings.

The Gates Toolset
    The E-Crimp Database
  Find and print crimp data for Gates Hydraulic and Industrial hose.
    Gates Hydraulic Catalog
  MegaCrimp coupling specifications and detailed information.
 
  Receive Gates FREE weekly hydraulic "Safe Tips" e-mail!

Safe Tips


Take the next step...
   Product Application
   Gates Contacts at a Glance
   Find a Distributor near you