|
 |
| THE ONLY BELT YOU NEED |
| FOR YOUR RPP® |
|
| REPLACEMENTS |
Gates Eliminator™ belt is designed to replace an RPP belt of the same width and comparable length. No sprocket change is required and the Eliminator belt will last a minimum of two times longer. Guaranteed – or we will refund its cost.
Use Poly Chain® GT2® to Design NEW Drive Applications.

|
| Gates quality, performance and value eliminates RPP® belts. |
|
|
Breakthrough design technology from Gates engineering
High-performance, polyurethane, synchronous belt
Replaces RPP® belts of the same width and comparable length:
- Goodyear® BlackHawk Pd™
- Browning® RPP® Panther®
- Carlisle/Dayco® RPP® Panther® Ultra
- TB Wood’s® QT Power Chain®
Trademarked green color
Twice (2X) the belt life!
Eliminator belts will last at least two times longer than RPP belts listed above. Guaranteed or Gates will refund the cost of the Eliminator belt! Simplify RPP® replacement
Eliminator belts run on existing RPP® sprockets – no change required Reduced downtime because 2X longer belt life means shutting down machinery only half as often to change Eliminator belts versus RPP® belts Same belt tensioning can be used as with previous RPP® belt Installed inside or backside idlers remain in place, no change needed.A perfect fit!
Eliminator tooth profile designed to fit all RPP® sprocket grooves No increase in noise Higher performance Gates reliability Longer life
 |
| |
|
Eliminator belts are available in these sizes:
8MM PITCH
- 12mm, 22mm, 35mm & 60mm widths
- 26 belt lengths
- 104 part numbers 14MM PITCH
- 20mm, 42mm, 65mm, 90mm & 120mm widths
- 16 belt lengths
- 80 part numbers |
Eliminator & Total Productive Maintenance (TPM) Eliminator belt is designed around TPM principles to:
- Minimize inventory
- Reduce overall costs
- Improve quality
- Enhance productivity Advanced predictive maintenance approach
Gates works with distributors and end users - Gates Powered Solutions!
Gates provides value-added services to meet TPM goals
Gates assists in creating TPM programs to:
- Improve Overall Equipment Effectiveness (OEE)
- Extend MTBF (Mean Time Between Failure) and reduce MTTR (Mean Time to Repair)
- Establish a systematic, planned maintenance program
- Standardize installation and inspection procedures and schedules
- Train all operations, maintenance and management personnel in maintenance effectiveness
- Minimize costly unplanned downtime, maximize profitable uptime
- Eliminate equipment losses, contamination and accidents
- Enhance working environment, plant safety and customer satisfaction
- Documented Savings Program |
One-stop shopping – Gates Eliminator
Reduces inventory requirements
Single source for all RPP® belt replacement needs
Makes ordering replacement belts easier
Saves money on transaction costs
Reduces downtime
Competitively priced |
Eliminator
THE ONLY BELT YOU NEED FOR YOUR
RPP® REPLACEMENTS
ONLY FROM GATES |
 |