Gates Corporation   Gates Corporation
The world's most trusted name in belts, hose and hydraulics.
 
search
Gates USA/Canada
Worldwide
industrial section automotive section


Would you be interested in an educational Podcast from Gates?
Yes
No
What’s a Podcast


Content Tools
Feedback Feedback Form
Print Format Print Format


Sonic Tension Meter 507C
 

Consistent, accurate tension readings every time!

Now you can get consistent, accurate tension readings without the stress, thanks to the Gates Sonic Tension Meter. It measures belt tension by analyzing the harmonic characteristics of a vibrating belt.

Simply strum the belt like a guitar string and the meter takes care of the rest.

Additional Information... 
 PowerPoint & PDF Downloads
    Features and Operation 
    Sonic Tension Meter Manual 
    Sonic Tension Meter Flier 
 
 Purchasing the Sonic Tension Meter
    Find a Distributor near you 
    Contact Gates 

The force and deflection method used to be the only reliable way to test belt tension. Of course, it required a spring tester, plenty of muscle, a piece of string and unfortunately, at least three hands.

 
Sonic Tension Meter 507c Testing    

Belts, like strings, vibrate at a particular natural frequency based on mass and span length. Gates unique Sonic Tension Meter simply converts this frequency into a measurement of tension. 

Here’s how it works:First, enter belt mass constant, belt width and span length into meter using built-in keypad. Next, hold meter sensor to belt span, then lightly strum belt to make it vibrate. Press “measure” button to obtain reading and the meter quickly converts vibrations

into belt tension. Readings are displayed on a liquid-crystal screen.

* Belt mass constants are listed on a data card that comes with the Sonic Tension Meter.

Belt tension testing for the 21st Century

Compact, Light and Easy to Use

About the size of a cellular telephone, the Sonic Tension Meter can easily be operated by one person for fast, accurate readings on all types of synchronous Sonic Tension Meter 507cbelt drive systems and V-belt drives.* Use the standard cord sensor to reach inside cramped compartments where conventional measurements would be impossible.

An optional flexible sensor can be bent and repositioned for convenient, one-hand operation. Use the optional inductive sensor to measure belt tensions in high-noise or windy environments.

This smaller, lighter and more user friendly version of the meter features:

1. Output readings measurable in hertz, pounds, kilograms and newtons
2. 
Improved frequency range from 10 - 5000 hertz 
3. Variable frequency range filters 
4. Auto gain control automatically adjusts meter sensitivity 
5.  20 memory registers for belt constants 
6.  LCD screen with back light

*Recommended for Gates belt drive systems only.

Sonic Tensioner Accessories

For technical information on Model 507C:

 


 
E-Z Download
What kind of file is this? Sonic Tension Meter Manual 718 KB (3 minutes
at 28.8 kbps)
What kind of file is this? STM Features and Operation 4,293 KB (20 minutes
at 28.8 kbps)
What kind of file is this? Sonic Tension Meter 507C flier 682 KB (3 minutes
at 28.8 kbps)