Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


RUBBER EXPERTISE
We've been manufacturing a variety of rubber products for industrial applications since 1917. Today, we bring you a line of material handling hose that has been designed, engineered, and manufactured to meet a variety of service requirements. All feature components selected and formulated by Gates rubber specialists can deliver the performancecharacteristics you want and need, providing resistance to abrasion, chemicals, UV, ozone, etc. Nobody can make rubber products work like Gates.

Content Tools
Feedback Feedback Form
Print Format Print Format


429W SAND BLAST
 
Recommended for:  With its rugged natural rubber static conductive tube, 429W can be used for blasting, cleaning, cutting, and finishing products made 
 429W
of stone, metal, glass, and other materials. It will handle metal shot and other abrasives carried at high velocity.

Temperature range: -40°F to +150°F (-40°C to +66°C) continuous service.

Tube: Type D3 (Natural Rubber). Black. Static conductive.

Reinforcement: Synthetic, high tensile textile.

Cover: Type D (SBR). Black with yellow spiral stripe. All sizes are perforated.

Branding: Continuous transfer label.

Example: Gates 429W Sandblast 150 PSI (1.03MPa) WP Made In Mexico

Packaging: Coiled and wrapped in polyethylene.

Take the next step... 
 Contact Us
    • Product Application
    • Gates Contacts at a Glance
    • Find a Distributor near you

Industrial Hose Catalog 
Click here to access:
   • Product/Technical Info
   • Hose Finder
   • Chemical Resistance Table
   • Coupling information

 

429W Chart