|
|
 |
|
|
Did You Know? |
|
 |
 |
 |
|
RUBBER EXPERTISE
We've been manufacturing a variety of rubber products for industrial applications since 1917. Today, we bring you a line of material handling hose that has been designed, engineered, and manufactured to meet a variety of service requirements. All feature components selected and formulated by Gates rubber specialists can deliver the performancecharacteristics you want and need, providing resistance to abrasion, chemicals, UV, ozone, etc. Nobody can make rubber products work like Gates.
|
|
 |
 |
|
|
|
|
|
|
|
HOT AIR BLOWER
|
| |
| Recommended for: With its EPDM tube and cover, Gates Hot Air Blower hose is the ideal choice for conveying hot air up to 350ºF from a blower or compressor to a storage tank used in the transfer of dry bulk commodities. It can also be used for transferring mild chemicals at ambient temperatures. Temperature range: For hot air service, -40°F to +350°F (-40°C to +177°C). For mild chemical service, -40°F to +125°F (-40°C to +52°C). For chemicals above 125°F (+52°C) or suitability for use with a specific chemical, contact Gates Product Application. | Tube: Type P (EPDM). Black. Reinforcement: Synthetic, high tensile textile with steel wire helix. Cover: Type P (EPDM). Black with yellow spiral stripe. Branding: Continuous transfer label.
Example: Gates Hot Air Blower 130 PSI (.90MPa) WP Made In U.S.A. Packaging: Coiled and wrapped in polyethylene. | | 
|
|
|
|