Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


GUARANTEED Gates
If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge. See Industrial Hose Catalog for full warranty information.

Content Tools
Feedback Feedback Form
Print Format Print Format


688SB
 
Recommended for: A tough corrugated cover makes the 688SB extremely flexible for the transfer of bulk materials via suction, gravity, or pneumatic 
 688SB
systems. The natural rubber tube provides excellent resistance to abrasion for handling commodity materials such as dry cement, lime, sand, gravel, feed, seed, and slurries.

Temperature range: -40°F to +150°F (-40°C to +66°C) continuous service.

Tube: Type D3 (Natural Rubber). Black. Static conductive. 3/16" thick.

Reinforcement: Synthetic, high tensile textile with steel wire helix.

Cover: Type D (SBR). Black corrugated with gray spiral stripe.

Branding: Continuous transfer label.

Example: Gates 688SB Wet-Dry Bulk Commodity 60 PSI (.41MPa) WP Made In U.S.A.

Packaging: Coiled and wrapped in polyethylene.

Take the next step... 
 Contact Us
    • Product Application
    • Gates Contacts at a Glance
    • Find a Distributor near you

Industrial Hose Catalog 
Click here to access:
   • Product/Technical Info
   • Hose Finder
   • Chemical Resistance Table
   • Coupling information

 

688SB Chart