Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


GUARANTEED Gates
If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge. See Industrial Hose Catalog for full warranty information.

Content Tools
Feedback Feedback Form
Print Format Print Format


690SB BULK COMMODITY
 

690SB BULK COMMODITY


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: With its natural rubber components, steel wire helix reinforcement, and corrugated cover, 690SB is ideal for the bulk transfer of food products such as flour, sugar, syrup, and edible grains where a strong, flexible, FDA sanitary tube is required. It can be used in suction, pneumatic, or gravity systems. NOTE: Not recommended for vinegar, mustard, or other compounds containing acetic acid.

 

Temperature range: -40°F to +150°F (-40°C to +66°C) continuous service.

Tube: Type D2 (Natural Rubber). White. 3/16" thick.

Reinforcement: Synthetic, high tensile textile with steel wire helix.

Cover: Type D3 (Natural Rubber). Gray corrugated with burgundy spiral stripe.

Standards: Tube meets FDA requirements.

Branding: Continuous transfer label.

Example: Gates 690SB Food-Beverage Transfer Meets FDA 100 PSI (.69MPa) 3/16 Inch Tube Made In U.S.A.

Packaging: Coiled and wrapped in polyethylene.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?