Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


You can give a Gates Product Testimonial!
Just go below and click on the "Feedback" button.

Content Tools
Feedback Feedback Form
Print Format Print Format


BREW MASTER®
 

BREW MASTER Hose


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: With its proprietary Sanitron™ tube, Brew Master is the ideal choice for beer, ale, or water based products requiring an FDA sanitary hose. It won't discolor beverages and won't impart any unusual taste or odor. It's also easy to handle and reinforced to resist crushing and kinking. Just what the brew master ordered.

 

Temperature range: -40°F to +230°F (-40°C to +110°C) continuous service.

Tube: Sanitron hose. White.

Reinforcement: Synthetic, high tensile textile with resilient monofilament helix providing crush and kink resistance.

Cover: Type P (EPDM). White with burgundy spiral stripe.

Standards: Meets FDA, 3A-Class 3, and USDA requirements.

Branding: Continuous transfer label.

Example: Brew Master® Meets FDA, 3A and USDA 250 PSI (1.72MPa) WP Made In U.S.A.

Packaging: Coiled and wrapped in polyethylene.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?