Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


You can give a Gates Product Testimonial!
Just go below and click on the "Feedback" button.

Content Tools
Feedback Feedback Form
Print Format Print Format


205MB STEAM KING®
 

STEAM KING


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: Steam King is a tough, flexible industrial hose designed for a range of heavy-duty transfer uses including heat control, melting of substances such as wax and glue, thawing, cleaning, and steam transfer applications. It will handle all types of steam – saturated and uperheated – up to 250 psi and +450ºF (+232ºC).
WARNING: DO NOT ALTERNATE USE BETWEEN STEAM AND WATER.

 

Temperature range: -40°F to +450°F(-40°C to +232°C) continuous service.

Tube: Type P2 (EPDM) hose. Black.

Reinforcement: Braided, high tensile steel wire.
3/8" & 1/2": one-braid.
3/4" thru 2": two-braid.

Cover: Type P2 (EPDM). Black. All sizes are perforated.

Branding: Continuous molded brand.

Example: 205MB Steam King®3/4 Inch 2 Wire Braid 250 PSI WP at 450 Degrees F Made In U.S.A. Caution: Tighten Clamps Before Using.

Packaging: 50' lengths coiled and tied in carton.
3/8" x 50': 250' per carton.
1/2" x 50': 200' per carton.
3/4" x 50': 150' per carton.
1" x 50': 100' per carton.
1 1/4" x 50': 50' per carton.
1 1/2" x 50': 50' per carton.
2" x 50': 50' per carton.
3/8" on reel: 200' to 300', maximum three pieces, minimum length 25', one length under 100'. 1/2", 3/4", 1" on reel: 500', maximum three pieces, all lengths in 50' increments.
50' Bulk per carton: 1/2"=1,500';<BR>3/4"=1,000'; 1"=600'.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?

 

STEAM KING Chart