Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


You can give a Gates Product Testimonial!
Just go below and click on the "Feedback" button.

Content Tools
Feedback Feedback Form
Print Format Print Format


SUPER-VAC®
 

SUPER-VAC


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: Super-Vac is the industrial hose of choice for tank truck service, including oilfield vacuum truck, where full suction or rated working pressures are required. It is ideal hose for transfer applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acids, and diesel fuels. NOTE: Super-Vac is not recommended for refined petroleum products such as gasoline.

 

Temperature range: -40°F to +150°F (-40°C to +66°C) continuous service. NOTE: Diesel fuel normally conveyed below 120°F (+49°C)

Tube: Type C (Nitrile) hose. Black.

Reinforcement: Synthetic, high tensile textile with steel wire helix.

Cover: Type D (SBR). Black corrugated with blue spiral stripe.

Branding: Continuous transfer label.

Example: Gates Super-Vac Oil Field Vacuum 150 PSI (1.03MPa) WP Made In U.S.A.

Packaging: Coiled and wrapped in polyethylene.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?

 

SUPER-VAC Chart