Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


You can give a Gates Product Testimonial!
Just go below and click on the "Feedback" button.

Content Tools
Feedback Feedback Form
Print Format Print Format


MASTER-FLEX® VAPOR RECOVERY
 

MASTER-FLEX® VAPOR RECOVERY


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: Featuring a clear polyurethane tube with excellent resistance to chemical vapors, Master-Flex Vapor Recovery is designed for use with Gates Brahma®, Longhorn® and Master-Flex® Fuel Delivery. It can also be used for ducting, dust, and light abrasive material handling applications.

 

Temperature range: -30°F to +140°F(-34°C to +60°C) continuous service.

Tube: Clear polyurethane.

Reinforcement: Rigid yellow PVC helix with copper static wire.

Branding: Unlabeled.

Packaging: Coiled and wrapped in polyethylene.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?

 

MASTER-FLEX® VAPOR RECOVERY Char