Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


You can give a Gates Product Testimonial!
Just go below and click on the "Feedback" button.

Content Tools
Feedback Feedback Form
Print Format Print Format


BRAHMA®
 
Adapta Flex Hose

BRAHMA


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: Brahma's cover is Ultra-High Molecular Weight Polyethylene (UHMWPE) that provides exceptional resistance against abrasionwithout sacrificing bend radius. This thermoplastic material, bridging the gap between rubber and plastic, also reduces drag friction and improves handling characteristics. Since the hose remains a primarily rubber product, its cold temperature flexibility is much better than plastic products. Use Brahma for transferring commercial gasoline, diesel oils, fuel oils, and other petroleum products in tank truck, storage tank, and oilfield service truck applications under abrasive operating conditions.

 

Temperature range: -40°F to +180°F (-40°C to +82°C). NOTE: Fuels areC normally conveyed below 120°F (+49°C).

Tube: Type C (Nitrile). Black.

Reinforcement: Synthetic, high tensile textile with steel wire helix.

Cover: Type L (UHMWPE) over a base of Type A (Neoprene). Black corrugated cover with black dots and red spiral stripe.

Branding: Continuous transfer label.

Example: Gates Brahma® Petroleum Transfer 150 PSI (1.03MPa) WP Made In U.S.A.

Packaging: Coiled and wrapped in polyethylene.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?

 

BRAHMA Chart