|
Temperature range: -40°F to +180°F (-40°C to +82°C). NOTE: Fuels are normally conveyed below 120°F (+49°C).
Tube: Type C (Nitrile). Black.
Reinforcement: Synthetic, high tensile textile with steel wire helix.
Cover: Type C2 (Modified Nitrile). Red corrugated with white spiral stripe.
Branding: Continuous transfer label.
Example: Gates Maverick™Petroleum Transfer 100 PSI (.69MPa) WP Made In U.S.A.
Packaging: Coiled and wrapped in polyethylene. |