|
Temperature range: -40°F to +200°F (-40°C to +93°C) continuous service. 2" size: -22°F to +158°F (-30°C to +70°C) continuous service.
Tube: 1/4" – 1 1/2": Type P (EPDM). Black. 2": Type B1 (Specially compounded elastomer). Black. RMA (Class B) medium oil resistance.
Reinforcement: Braided, high tensile synthetic textile cord.
Cover: All sizes thru 1/2" are perforated. 1/4" – 1 1/2": Type P (EPDM). Red. 2": Type B2 (Specially compounded elastomer). Black with red molded stripe.
Branding: Continuous ink brand.
Example: Gates 6B Dura Master® Multi- Purpose 3/8 Inch (9.5mm) 250 PSI (1.72MPa) WP Made In U.S.A.
Packaging: Standard 2" x 100' length coiled and tied in a carton. All others on reels, maximum three pieces, minimum length 50'.
1/4" thru 1/2": 500' to 750' reels
3/4" and 1": 400' to 650' reels
1 1/4" & over: 250' to 400' reels |