Recommended for: Terminator is one tough hose with a rugged cover for outstanding abrasion resistant capability and extended service life where constant flexing and bending is required. This top-of-the-line industrial, oil-resistant hose is designed for applications involving air, oil, and water transfer, as well as grease sprays, paraffin waxes, salt solutions, and a variety of chemicals. It offers excellent durability for extra long life in mining, air drill, construction, poultry plants, quarries, shipyards, food processing, railroads, and other severe service environments. Excellent industrial hose with weather and ozone resistance,and nonconductive at 1000 volts D.C. |
|
Temperature range:-40°F to +212°F (-40°C to +100°C) continuous service.
Tube: Type C (Nitrile) hose. Black. RMA (Class A) high oil resistance.
Reinforcement: Synthetic, high tensile cord.
Cover: Type C4 (Carboxylated Nitrile). Yellow. RMA (Class A) high oil resistance.
Branding: Continuous ink brand.
Example: Gates TERMINATOR® 501 PSI (3.45MPa) WP 3/4 Inch (19.1mm) Flame Resistant, MSHA 2G-IC-11C Made in U.S.A.
Packaging: Minimum of 90% of hose reels will be 1-piece lengths.
1/4" thru 3/4": 500' to 700' reels, maximum two pieces in 50' increments 1" and 1 1/4": 350' reels, maximum three pieces, minimum length 50' 1 1/2" and 2": 50' lengths coiled in a carton. |
|