Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


GUARANTEED Gates
If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge. See Industrial Hose Catalog for full warranty information.

Content Tools
Feedback Feedback Form
Print Format Print Format


19B PLANT MASTER®
 

Plant Master 19B


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: Gates 19B Plant Master hose is ideal for applications requiring a premium grade braided hose. It offers excellent flexibility and maximum resistance to air, water, petroleum oils, kerosene, and fuel oil (to 120°F) and lubricating oils (to 212°F). 19B Plant Master can be used for transferring gasoline or diesel fuels. It provides outstanding weather and ozone resistance and is nonconductive at 1000 volts D.C.

 

Temperature range: -40°F to +212°F(-40°C to +100°C) continuous service.

Tube: Type C (Nitrile). Black. RMA (Class A) high oil resistance.

Reinforcement: Braided, high tensile synthetic textile cord.

Cover: Type C2 (Modified Nitrile). Red. RMA (Class B) medium oil resistance.

Branding: Continuous ink brand.

Example: Gates 19B Plant Master® Multi-Purpose 3/8 Inch (9.5mm) 250 PSI (1.72MPa)WP Made in U.S.A.

Packaging: Maximum three pieces per reel, minimum length 50'.

3/16" thru 1/2": 500' to 750' reels
5/8" thru 1": 400' to 650' reels
1 1/4" & over: 250' to 400' reels.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?

Plant Master 19B Chart