Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


GUARANTEED Gates
If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge. See Industrial Hose Catalog for full warranty information.

Content Tools
Feedback Feedback Form
Print Format Print Format


RENEGADE™
 

Renegade


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: Tank truck, barge, ship, or storage tank suction and discharge transfer of a variety of specialized acid and chemical products. Renegade is made with an Ultra-High Molecular Weight Polyethylene (UHMWPE) tube stock that offers excellent resistance to over 450 specialized acids and chemicals including acrylonitrile, oxalic acid (50%), perchloric acid (70%), phosphoric acid (90%), and many more.

 

Temperature range: -40°F to +212°F (-40°C to +100°C) normal service. Rating is dependent on the specific chemical conveyed. Call Gates Product Application for applications above 125°F (+52°C).

Tube: Type L (UHMWPE). Clear, backed with Gatron™ Modified Cross-linked Polyethylene (XLPE) for flex fatigue safety at the coupling.

Reinforcement: Synthetic, high tensile textile with steel wire helix for full suction capability and flexibility.

Cover: Type P (EPDM). Green corrugated with yellow spiral stripe.

Branding: Continuous transfer label.

Example: Renegade™ Acid-Chemical Suction/Discharge 200 PSI(1.38MPa) WP Made In U.S.A. For Your Safety: Use Permanent Couplings above 125°F.

Packaging: Coiled and wrapped in polyethylene.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?

 

Renegade Chart