How often would you appreciate receiving a Podcast from Gates?
Once a week
Bi-weekly
Once a month
Would not subscribe
What’s a Podcast?


GUARANTEED Gates
If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge. See Industrial Hose Catalog for full warranty information.

Content Tools
Feedback Feedback Form
Print Format Print Format


MUSTANG® CRUSH RESISTANT
 

Mustang Crush resistant


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: Tank truck, barge, ship, or storage tank suction and discharge transfer of basic chemicals. Mustang Crush Resistant is designed to handle over 950 basic acids and chemicals in working environments where the hose may be crushed or subjected to kinking. A monofilament helix provides full suction capability with exceptional integrity and strength in hose up to 2” in diameter. For applications requiring greater than 90% sulfuric acid, contact Gates Product Application.

 

Temperature range: -40°F to +250°F (-40°C to +121°C) normal service. Rating is dependent on the specific chemical conveyed. Call Gates Product Application for applications above 125°F (+52°C).

Tube: Type K (Gatron™ Modified Crosslinked Polyethylene). Tan.

Reinforcement: Synthetic, high tensile textile with monofilament helix (and static wire) providing crush and kink resistance.
NOTE: The hose is crush “resistant” but will not survive repeated crushings in the same area.

Cover: Type P (EPDM) hose. Black corrugated with orange spiral stripe.

Branding: Continuous transfer label.

Example: Mustang® Crush Resistant Acid-Chemical Suction/Discharge</FONT><BR><FONT face="Arial, Helvetica" size=2>200 PSI (1.38MPa) WP Made In U.S.A. For your safety: Use Permanent Couplings above 125°F.

Packaging: Coiled and wrapped in polyethylene.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?

 

Mustang Crush Chart