|
Gates now offers you a line of new – not remanufactured – water pumps, designed and built for long lasting, efficient cooling.
Download Water Pump Catalog 
Contains useful information on:
- new versus rebuilt water pumps
- detecting water pump failure
- water pump installation procedures.
But, maybe the best reason for you to stock or specify Gates water pumps is that the line encompasses more than 800 SKU’s – available now – to precisely fit more than 99% of domestic and import, car and light truck vehicles.
Here are the quality features built into every new, OE-equivalent water pump from Gates:
The shaft and hub are precisely ground to exactly fit original equipment fan clutches.
The unitized seal protects the bearings and provides leak-free, long-life performance.
The one-piece bearing assembly has factory-sealed bearings that are computer matched for low friction.
The quality-forged housing is specially formed to ensure maximum coolant flow.
The precision balanced impeller increases water flow, and extends seal and bearing life.
The no-sealant-required gasket allows for fast, easy installation.
|