Content Tools
Feedback Feedback Form
Print Format Print Format


Xtreme® Belt
 
Xtreme® Snowmobile Belt | Gates Corporation

Gates Xtreme snowmobile belt uses advanced composite technology to maximize durability and functional performance over the life of the belt.  The belt is designed for aggressive trail running and hyper-sled action requiring wear resistant and instant response.  Snowmobile Xtreme belt

POWERSPORT Catalog 

      Part Locator    

        Questions?     

To achieve long lasting durability, Gates designed its Xtreme belt with many proprietary construction features. Two of these, exclusive to Gates Xtreme belt, are the undercord and the notch fabric.

The special undercord is a polycholorprene/aramid fiber composite, processed to resist degradation of functional performance, under extreme operating conditions, for the life of the belt.  Among other benefits for the rider, this equates to rugged dependability, especially under high horsepower loads.

The special notch fabric performs three main functions. It reinforces the notch structure, prevents cracking, and it minimizes belt material deposits, or greasing, that cause pulley lock up and rough idling.

  • Compounded with wear resistant sidewalls that have been tested, with a properly adjusted clutch, to handle loads up to 160 hp and 9,000 rpm.                   
  • Belt resists fatigue, stretch and growth.                   
  • Kevlar® reinforcement provides up to 25 percent longer belt life due to its ability to withstand the flexing and cycling.                   
  • Excellent overall performance in operating ranges from -35 C to 110 C.                    
  • Recommended for snowmobiles in the 440cc to 900cc, and up, range.

Kevlar® is a registered trademark of DuPont.


Belts Limited Warranty Catalog PDF - Gates


FAQ for Xtreme® Belt                                                           Main Snow FAQ

What's important when selecting a snowmobile belt for racing? 

Will your belts require any special clutch adjustment? 

Which belt construction should I use for a racing application? 

Why does my engine over-rev, with your Xtreme belt, on hard acceleration? 

Why should I buy your belt at a premium price? 

What is the Gates warranty on snowmobile belts? 

Gates has an excellent reputation for reduced belt wear which suggests that the belt is rather "hard." We have heard that this causes accelerated wear of the pulleys -- is this true?






 
E-Z Download
What kind of file is this? Limited Warranty 12 KB (3 seconds
at 28.8 kbps)