Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


You can give a Gates Product Testimonial!
Just go below and click on the "Feedback" button.

Content Tools
Feedback Feedback Form
Print Format Print Format


High Temperature 300° CPE Power Steering Return Line Hose
 

For late model vehicles.

  • Use with Return Line End Fittings if required.
  • Special high temperature tube and cover designed for today’s high under-the-hood temperatures.
  • Meets SAE J189 requirements.
  • Temperature range: -40°F to +300°F (-40°C to +150°C).