Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


You can give a Gates Product Testimonial!
Just go below and click on the "Feedback" button.

Content Tools
Feedback Feedback Form
Print Format Print Format


Air Brake Hose Assemblies
 

Factory crimped assemblies meet the rigorous demands of the fleet and heavy-duty markets.

  • Extremely flexible and kink resistant.Fleet Air Brake Hose Assembly
  • Four spiral construction meets SAE J1402 specifications.
  • Complies with DOT FMVSS 106 requirements.
  • Couplings meet SAE and DOT minimum pull-off requirements.
  • High quality brass male pipe fitting on one end, female air brake swivel with male pipe adapter on other end.
  • Temperature rating: –40°F to +212°F (–40°C to +100°C)