Content Tools
Feedback Feedback Form
Print Format Print Format


Aquarius® Potable Water Hose
 

SANI-PURE


Industrial Hose Catalog

Hose Advisor Tool

Find Distributors


 

 

Recommended for: Transfer of potable water, non-potable water or liquids not containing oils or chemicals from a supply ship to an offshore drilling rig or platform and for transfer applications on offshore or onshore drilling rigs or platforms; applications which require a lightweight, flexible hose with a tight bend radius and a high rated working pressure in long continuous lengths.

 

Temperature range: -40°F to +150°F (-40°C to +66°C) continuous service.

Tube: Type D2(Natural Rubber food Grade). White.

Reinforcement: Multiple plies of synthetic cord.

Cover: Type P (EPDM). Tan with green spiral stripe. Abrasion and weather resistant.

Standards:Tube meets FDA requirements.

Branding: Continuous transfer label.

Example: Meets FDA stds. 200 PSI (1.38MPa) WP Made in U.S.A.

Packaging: 200 length coiled and wrapped in polyethylene.

Product Application Engineers


Local Gates Rep


Gates Online Catalogue


How to Order


Hose Finder What kind of file is this?


Chemical Resistance Table What kind of file is this?


Coupling information What kind of file is this?